IESNA:LM-63-2002
[TEST]P1462283
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-70-750-U-5WQ
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES 70W 70CRI 5000K FIXTURE w/ TYPE V SQUARE WIDE DISTRIBUTION OPTIC
[LAMP] (20) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]8.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10504.4
TILT=NONE
20 -1 1 38 21 1 1 0.6667 0.3333 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
551.8 553.4 558.1 569.3 589.9 628.1 677.4 737.8 793.5 841.2 911.1 981.1 1054.3 1146.5 1288.0 1450.2 1606.0 1788.9 1959.0 
2100.6 2203.9 2305.7 2394.7 2479.0 2512.4 2518.8 2517.2 2520.3 2273.9 1752.3 1563.1 960.4 394.4 90.6 47.7 15.9 1.6 
0.0 
551.8 555.0 558.1 566.1 589.9 628.1 677.4 736.2 790.3 847.5 914.3 981.1 1054.3 1154.4 1291.2 1453.4 1615.6 1784.1 1962.2 
2102.1 2210.3 2312.0 2401.1 2488.5 2523.5 2533.1 2528.3 2536.3 2356.6 1763.4 1637.8 1039.9 429.3 97.0 50.9 15.9 
1.6 0.0 
551.8 555.0 559.7 567.7 589.9 628.1 677.4 734.6 795.1 849.1 917.5 989.1 1070.2 1175.1 1300.7 1459.7 1615.6 1792.1 1963.8 
2103.7 2219.8 2331.1 2437.7 2531.5 2588.7 2618.9 2631.7 2658.7 2660.3 2334.3 2240.5 1550.4 852.3 143.1 65.2 20.7 
3.2 0.0 
551.8 555.0 559.7 567.7 588.3 626.5 672.6 729.9 795.1 858.7 922.3 998.6 1086.1 1191.0 1310.3 1450.2 1609.2 1779.4 1935.2 
2087.8 2213.5 2323.2 2445.6 2560.1 2693.7 2777.9 2855.9 2913.1 2984.7 2911.5 2878.1 2358.2 1808.0 601.1 117.7 
31.8 4.8 0.0 
551.8 555.0 558.1 566.1 588.3 621.7 674.2 729.9 799.8 869.8 942.9 1017.7 1095.6 1192.6 1315.0 1451.8 1607.6 1766.6 1925.6 
2081.5 2211.9 2340.7 2475.8 2631.7 2797.0 2979.9 3150.0 3304.3 3426.7 3488.7 3488.7 3250.2 2529.9 1283.2 176.5 
42.9 4.8 0.0 
551.8 553.4 558.1 564.5 585.2 620.1 667.9 723.5 795.1 869.8 944.5 1020.9 1098.8 1187.8 1310.3 1453.4 1601.3 1773.0 1933.6 
2078.3 2215.0 2350.2 2496.5 2652.3 2846.3 3054.6 3285.2 3484.0 3663.6 3771.8 3779.7 3579.4 2812.9 1450.2 243.3 
54.1 4.8 0.0 
551.8 553.4 556.5 562.9 582.0 617.0 661.5 715.6 780.8 847.5 917.5 995.4 1078.1 1187.8 1305.5 1461.3 1615.6 1782.5 1938.4 
2083.1 2216.6 2350.2 2490.1 2636.4 2800.2 2991.0 3212.1 3385.4 3544.4 3601.6 3577.8 3153.2 2307.3 970.0 214.7 
62.0 4.8 0.0 
551.8 553.4 555.0 559.7 578.8 612.2 656.7 707.6 764.9 828.5 893.7 968.4 1057.4 1170.3 1299.1 1467.7 1633.1 1803.2 1955.9 
2089.4 2223.0 2342.3 2456.7 2585.5 2703.2 2841.6 3003.7 3151.6 3220.0 3105.5 3043.5 2493.3 1650.6 550.2 155.8 
76.3 3.2 0.0 
551.8 551.8 553.4 559.7 582.0 613.8 658.3 704.4 756.9 811.0 879.3 963.6 1052.7 1156.0 1296.0 1469.3 1650.6 1820.7 1984.5 
2113.3 2238.9 2350.2 2466.3 2564.9 2660.3 2766.8 2887.7 2999.0 2941.7 2685.7 2590.3 1940.0 1092.4 367.3 170.1 
73.1 3.2 0.0 
551.8 551.8 551.8 559.7 582.0 615.4 658.3 702.8 752.1 801.4 879.3 960.4 1047.9 1165.6 1300.7 1469.3 1653.7 1833.4 2003.6 
2126.0 2246.8 2355.0 2455.2 2561.7 2649.1 2749.3 2863.8 2949.7 2795.4 2482.2 2409.0 1738.0 909.6 251.2 143.1 
55.7 3.2 0.0 
551.8 553.4 553.4 559.7 583.6 613.8 656.7 702.8 752.1 799.8 879.3 958.8 1049.5 1162.4 1296.0 1467.7 1649.0 1835.0 1994.0 
2130.8 2248.4 2353.4 2458.3 2558.5 2652.3 2743.0 2871.8 2952.9 2800.2 2459.9 2388.4 1741.2 887.3 236.9 138.3 
52.5 1.6 0.0 
551.8 553.4 553.4 559.7 582.0 613.8 656.7 704.4 752.1 804.6 877.7 958.8 1049.5 1159.2 1299.1 1470.9 1641.0 1835.0 1995.6 
2118.0 2242.1 2350.2 2452.0 2553.7 2639.6 2747.7 2865.4 2960.8 2809.8 2502.9 2382.0 1736.4 879.3 246.5 146.3 
57.2 3.2 0.0 
551.8 551.8 553.4 558.1 580.4 612.2 652.0 704.4 755.3 811.0 876.2 958.8 1041.5 1159.2 1294.4 1462.9 1642.6 1814.3 1968.6 
2110.1 2229.4 2343.8 2459.9 2566.5 2663.5 2774.8 2906.7 3027.6 2960.8 2715.9 2623.7 1924.1 1071.7 327.6 174.9 
85.9 3.2 0.0 
551.8 551.8 551.8 558.1 578.8 612.2 652.0 702.8 760.1 820.5 884.1 962.0 1054.3 1152.8 1286.4 1447.0 1615.6 1779.4 1943.1 
2079.9 2213.5 2340.7 2471.1 2601.4 2728.7 2873.4 3035.5 3199.3 3275.7 3129.4 3067.4 2510.8 1563.1 485.0 149.5 
77.9 4.8 0.0 
551.8 553.4 553.4 561.3 583.6 613.8 656.7 707.6 774.4 838.0 906.4 982.7 1068.6 1160.8 1286.4 1439.1 1594.9 1758.7 1925.6 
2079.9 2223.0 2372.5 2528.3 2692.1 2863.8 3046.7 3262.9 3463.3 3647.7 3679.6 3646.2 3188.2 2176.9 826.9 133.6 
47.7 4.8 0.0 
551.8 553.4 556.5 564.5 582.0 617.0 663.1 720.3 785.5 849.1 923.9 1005.0 1078.1 1167.2 1283.2 1429.5 1588.5 1763.4 1922.5 
2083.1 2229.4 2385.2 2542.6 2711.2 2903.6 3103.9 3336.1 3549.2 3778.1 3884.7 3881.5 3553.9 2534.7 958.8 186.0 
35.0 3.2 0.0 
551.8 553.4 556.5 564.5 582.0 615.4 664.7 718.7 779.2 847.5 917.5 990.6 1068.6 1170.3 1291.2 1429.5 1593.3 1765.0 1940.0 
2089.4 2237.3 2367.7 2517.2 2663.5 2830.4 3021.2 3199.3 3394.9 3526.9 3539.6 3512.6 3116.6 2035.4 780.8 135.2 
22.3 3.2 0.0 
551.8 553.4 556.5 564.5 585.2 618.6 661.5 714.0 776.0 836.4 901.6 974.7 1059.0 1159.2 1289.6 1445.4 1610.8 1784.1 1957.4 
2106.9 2232.5 2351.8 2474.2 2599.9 2722.3 2835.2 2927.4 3029.2 3056.2 2882.9 2801.8 2154.6 1216.4 407.1 71.6 12.7 
3.2 0.0 
551.8 553.4 556.5 564.5 585.2 620.1 666.3 717.1 776.0 825.3 888.9 963.6 1038.4 1140.1 1286.4 1455.0 1636.2 1811.2 1979.7 
2113.3 2227.8 2332.7 2450.4 2552.2 2631.7 2692.1 2749.3 2820.9 2674.6 2267.5 2132.4 1262.6 496.1 82.7 33.4 6.4 1.6 
0.0 
551.8 553.4 555.0 564.5 583.6 621.7 666.3 718.7 769.6 818.9 884.1 952.5 1025.6 1129.0 1273.7 1450.2 1626.7 1809.6 1981.3 
2105.3 2208.7 2310.5 2426.5 2517.2 2584.0 2618.9 2660.3 2709.6 2324.8 1711.0 1548.8 739.4 155.8 31.8 6.4 1.6 0.0 0.0 
551.8 553.4 555.0 562.9 585.2 621.7 666.3 721.9 771.2 817.3 882.5 952.5 1020.9 1124.2 1273.7 1447.0 1614.0 1792.1 1981.3 
2097.4 2197.6 2304.1 2418.6 2515.6 2579.2 2612.6 2657.1 2693.7 2261.2 1634.6 1505.8 672.6 125.6 20.7 1.6 0.0 0.0 0.0 
